Product Description
1/4" x 1.181" Shank, 0.53" x 0.117" Protruding Head, 0.8 to 0.375" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 1/4 Inch Mandrel Diameter 0.162 Inch Shank Length 1.181 Inch Head Type Protruding Head Diameter 0.53 Inch Head Thickness 0.117 Inch Recommended Hole Diameter 0.261 to 0.276 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.8 to 0.375 Inch Shear Strength 2400 Pound-Force Tensile Strength 1850 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.53 in.
Finish Trivalent Zinc Clear
Grip Range 0.8 to 0.375 in.
Length 1.181 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.117 in. Head
Type Multi-Grip, Structural Break Stem