Product Description
3/16" x 0.716" Shank, 0.4" x 0.09" Protruding Head, 0.62 to 0.25" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 3/16 Inch Mandrel Diameter 0.122 Inch Shank Length 0.716 Inch Head Type Protruding Head Diameter 0.4 Inch Head Thickness 0.09 Inch Recommended Hole Diameter 0.194 to 0.204 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.62 to 0.25 Inch Shear Strength 1300 Pound-Force Tensile Strength 1000 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.4 in.
Finish Trivalent Zinc Clear
Grip Range 0.62 to 0.25 in.
Length 0.716 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.09 in. Head
Type Multi-Grip, Structural Break Stem
Spec Sheet Specification Sheet