Product Description
5/32" x 0.34" Shank, 0.27" x 0.042" Countersunk Head, 0.129 to 0.188" Grip Range, Nickel Copper Alloy Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 5/32 Inch Mandrel Diameter 0.09 Inch Shank Length 0.34 Inch Head Type Countersunk Head Diameter 0.27 Inch Head Thickness 0.042 Inch Recommended Hole Diameter 0.161 to 0.165 Inch Material Nickel Copper Alloy (Rivet), Steel (Mandrel) Finish Zinc Plated Grip Range 0.129 to 0.188 Inch Shear Strength 495 Pound-Force Tensile Strength 674 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated
Head Diameter 0.27 in.
Material Nickel Copper Alloy
Max Grip 0.188 in.
Min Grip 0.129 in.
Shape Countersunk Head
Thickness 0.042 in.
Type Open End