Call Us:

1 800 289 2779

    SSPI-06-04 - Rivet by Stanley Engineered Fastening (Avdel)

SSPI-06-04 - Rivet by Stanley Engineered Fastening (Avdel)

3/16" x 0.716" Shank, 0.4" x 0.09" Protruding Head, 0.62 to 0.25" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Availability:
Pricing:
Order:
147750
1+$0.402
100+$0.2677
500+$0.2299
Product Documents:
Rivet; Type Multi-Grip, Structural Break Stem; Shank Diameter 3/16 Inch; Mandrel Diameter 0.122 Inch; Shank Length 0.716 Inch; Head Type Protruding; Head Diameter 0.4 Inch; Head Thickness 0.09 Inch; Recommended Hole Diameter 0.194 to 0.204 Inch; Material Steel; Finish Trivalent Zinc Clear; Grip Range 0.62 to 0.25 Inch; Shear Strength 1300 Pound-Force; Tensile Strength 1000 Pound-Force; Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation

Excellent Hole Fill Via Radially Expanded Body Provides Greater Joint Integrity, Added Water Resistance and Compensates for Irregular, Oversized, Slotted or Misaligned Holes; Can Stop Sheet Movement in Non-Standard Holes; Good Sheet Take-Up Performance for Large Gap Closing Capability; Stem Mechanically Locked into Body Avoids Damage, Electrical Problems or Rattling Caused by Loose Stems; Multi-Grip Capability Accommodates Wide Variations in Material Thickness; High Shear and Tensile Strength Requires Fewer Rivets Per Assembly
Thickness
  • 0.09 in. Head
  • Diameter
  • 0.4 in.
  • Grip Range
  • 0.62 to 0.25 in.
  • Length
  • 0.716 in. Shank
  • Type
  • Multi-Grip, Structural Break Stem
  • Shape
  • Protruding Head
  • Material
  • Steel
  • Finish
  • Trivalent Zinc Clear
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions