Call Us:

1 800 289 2779

    SSPV-08-06 - Rivet by Stanley Engineered Fastening (Avdel)

SSPV-08-06 - Rivet by Stanley Engineered Fastening (Avdel)

1/4" x 0.933" Shank, 0.525" x 0.114" Protruding Head, 0.8 to 0.375" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Availability:
Pricing:
Order:
54670
1+$0.35
100+$0.2331
500+$0.2002
Product Documents:
Rivet; Type Multi-Grip, Structural Break Stem; Shank Diameter 1/4 Inch; Shank Length 0.933 Inch; Head Type Protruding; Head Diameter 0.525 Inch; Head Thickness 0.114 Inch; Recommended Hole Diameter 0.26 to 0.275 Inch; Material Steel; Material Specification BS3111 Type 9/10, SAE 10B21/10B35, DIN 1654 22B2/35B2; Finish Trivalent Zinc Clear; Grip Range 0.8 to 0.375 Inch; Shear Strength 2400 Pound-Force; Tensile Strength 1850 Pound-Force; Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation

Excellent Hole Fill Via Radially Expanded Body Provides Greater Joint Integrity, Added Water Resistance and Compensates for Irregular, Oversized, Slotted or Misaligned Holes; Can Stop Sheet Movement in Non-Standard Holes; Good Sheet Take-Up Performance for Large Gap Closing Capability; Stem Mechanically Locked Into Body Avoids Damage, Electrical Problems or Rattling Caused by Loose Stems; Multi-Grip Capability; High Shear and Tensile Strength; Visible Lock for Quick and Easy Inspection
Thickness
  • 0.114 in. Head
  • Diameter
  • 0.525 in.
  • Grip Range
  • 0.8 to 0.375 in.
  • Length
  • 0.933 in. Shank
  • Type
  • Multi-Grip, Structural Break Stem
  • Shape
  • Protruding Head
  • Material
  • Steel
  • Finish
  • Trivalent Zinc Clear
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions