Product Description
1/4" x 0.485" Shank, 0.525" x 0.099" Dome Head, 0.126 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 1/4 Inch Mandrel Diameter 0.144 Inch Shank Length 0.485 Inch Head Type Dome Head Diameter 0.525 Inch Head Thickness 0.099 Inch Recommended Hole Diameter 0.257 to 0.261 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.126 to 0.25 Inch Shear Strength 900 Pound-Force Tensile Strength 1100 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.525 in.
Material Aluminum
Max Grip 0.25 in.
Min Grip 0.126 in.
Shape Dome Head
Thickness 0.099 in.
Type Closed End