Product Description
5/32" x 0.432" Shank, 0.327" x 0.065" Countersunk Head, 0.126 to 0.187" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 5/32 Inch Mandrel Diameter 0.086 Inch Shank Length 0.432 Inch Head Type Countersunk Head Diameter 0.327 Inch Head Thickness 0.065 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.126 to 0.187 Inch Shear Strength 430 Pound-Force Tensile Strength 605 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.327 in.
Material Aluminum
Max Grip 0.187 in.
Min Grip 0.126 in.
Shape Countersunk Head
Thickness 0.065 in.
Type Closed End