Product Description
0.13" x 0.16" x 100', 0.062" Thk Wall, Natural, Flame Retardant Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.036 Inch Maximum Wall Thickness 0.062 Inch Material Flame Retardant Polyethylene Color Natural Standard Package 1 Approval UL RoHS Compliant Overall Dimension 0.13 Inch Width x 0.16 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94V-0
Product Videos
Custom Field
Color Natural
Height 0.160 in.
Length 100.000 ft.
Material Flame Retardant Polyethylene
Panel Thickness 0.062 in.
RoHS Compliant yes
Type Slotted
Width 0.130 in.