Product Description
0.17" x 0.19" x 100', 0.099" Thk Wall, Natural, Flame Retardant Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.062 Inch Maximum Wall Thickness 0.099 Inch Material Flame Retardant Polyethylene Color Natural Standard Package 1 Approval UL RoHS Compliant Overall Dimension 0.17 Inch Width x 0.19 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94V-0
Product Videos
Custom Field
Color Natural
Height 0.190 in.
Length 100.000 ft.
Material Flame Retardant Polyethylene
Panel Thickness 0.099 in.
RoHS Compliant yes
Type Slotted
Width 0.170 in.